Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-182036
MCD-6277 Active- BERENDSEN
02-182036
Tools
Add to comparison
Add to comparison
02-182036
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Installation type
Screw-in Cartridge
Product height in
4.000
Product height mm
101.600
Product length in
7.000
Product length mm
177.800
Product width in
4.750
Product width mm
120.65