Danfoss
02-182424
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-182424
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Model Code | DPS2-20-S-F-0-10 | |
| Product Height | 1.87 in | |
| Product Length/Depth | 4.34 in | |
| Product Type | Logic Elements | |
| Product Weight | 1.78 lb | |
| Product Width | 1.87 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Sub-brand | None | |
| Trade Name | DPS2-20 Series |