Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CALIBRATED HANDKNOB W LOCKNUT | Calibrated Handknob with Locknut |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set flow rate GPM | 6.000 | |
| Factory set flow rate LPM | 26.00 | |
| Flow rate GPM | 10.000 | |
| Flow rate lpm | 38.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | NO | No |
| Leakage | 400 CC/MIN | 400 cc/min |
| Maximum flow rate GPM | 10.000 | |
| Maximum flow rate LPM | 38.00 | |
| Minimum flow rate GPM | 0.250 | |
| Minimum flow rate LPM | 1.00 | |
| Model Code 1 | FAR1-10-H-0-6.0 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | ADJUST PRESS COMPENS, FLOW REG | Adjustable Pressure Compensated, Flow Regulator |
| Torque alu cavity | 47-54 NM | 47-54 Nm |
| Torque steel cavity | 68-75 NM | 68-75 Nm |
