Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV14-8-C-0-24D-G-P | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 1.640 | |
| Product length mm | 41.656 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
