Danfoss
02-182805
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 02-172996
02-182805
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | No Operator |
| Application | harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Regulator |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code | FR2-2788-8.00 |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Product Type | Flow Control Valves |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Spool Seal | No |
| Style | Adjustable Pressure Compensated, Flow Regulator |
| Sub-brand | None |
| Trade Name | None |
| Valve Material | Steel |