SV1-10-3-8H-24BA 3/2 SOL/OP VLV 24VDC 8H, SV1-10-3-8H-24B-A-product-details

SV1-10-3-8H-24BA 3/2 SOL/OP VLV 24VDC 8H, SV1-10-3-8H-24B-A

02-182944

Model code: SV1-10-3-8H-24B-A


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-3-8H-24B-A