Danfoss
02-183024
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-183024
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | No Operator | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-4 | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow Divisions | 68.22 l/min | |
| Flow rate | 178 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Flow Divider Combiner | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Maximum Flow Rate | 178 l/min | |
| Model Code | FDC1-16V-12T-33 | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -40°C to +120°C | |
| Port size | 3/4" | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 5.56 in | |
| Product Length/Depth | 4 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 33.36 in³ | |
| Product Weight | 4 lb | |
| Product Width | 1.5 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Viton | |
| Special features | None | |
| Spool Seal | No | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | FDC1-16 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 108-122 Nm |