Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-183422
FDC1-10-3B-22
02-183422
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-183422
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.500
Product height mm
88.900
Product length in
3.000
Product length mm
76.200
Product width in
2.000
Product width mm
50.800