Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV5-8-O-P-0-120A-G-S | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 4.620 | |
| Product length mm | 117.348 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
