Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 8.510 | |
| Product length mm | 216.154 | |
| Product width in | 3.470 | |
| Product width mm | 88.138 |