Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-3S | C-12-3S |
| Factory set pressrue BAR | 52.000 | |
| Factory set pressrue PSI | 752.000 | |
| Flow rate GPM | 0.30 | |
| Flow rate LPM | 1.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 197 CC/MIN | 197 cc/min |
| Max working pressure BAR | 100.000 | |
| Max working pressure PSI | 1454.000 | |
| Min working pressure BAR | 10.000 | |
| Min working pressure PSI | 145.000 | |
| Model Code 1 | PSV11-12-S-A-12T-15-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | 3/4" | 3/4" |
| Port Type | SAE | SAE |
| Product height in | 6.880 | |
| Product height mm | 174.752 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |