VRV11-12-S-0-30/26
02-184012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 5.380 |
| Product length mm | | 136.652 |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |