
Danfoss
02-184186
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-184186
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-4 |
| Coil Series | 10 series, 29 W |
| Coil Special Features | None |
| Connector type | DIN 43650-A |
| Diode | Yes |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)Reliable, economical and compactHardened and ground steel |
| Flow rate | 23 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc |
| Function | Solenoid Valve |
| Housing | No |
| Housing material | Steel |
| Installation Type | Screw-in Cartridge |
| Manual Override Option | Knob Type |
| Model Code | SV11-10-4M-0-24BGH |
| Number of Housing Ports | 4 |
| Number of Valve Ports | 4 |
| Operating Temperature | -40°C to +100°C |
| Operation | Electrically Operated |
| Port Type | Cartridge Only |
| Pressure Rating | 350 bar |
| Product Height | 1.92 in |
| Product Length/Depth | 4.71 in |
| Product Type | Solenoid Valves |
| Product Volume | 13.836 in³ |
| Product Weight | .46 lb |
| Product Width | 1.53 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | 4-Way 2-Position |
| Sub-brand | None |
| Trade Name | SV11-10-4/4M Series |
| Valve Material | Steel |
| Voltage | 24 V |
| Voltage type | DC |