Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1-8-4-M-4T-12D-N-S | |
| Product height in | 5.250 | |
| Product height mm | 133.350 | |
| Product length in | 2.250 | |
| Product length mm | 57.150 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
