Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EPRV1-5824-32 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.650 | |
| Product length mm | 118.110 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |