Danfoss
02-184598
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-184598
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Differential Pressure Sensing | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 82 cc/min | |
| Model Code | DPS2-16-P-F-12H-80 | |
| Normal Function | Spool, Normally closed (L/S element) | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Differential Pressure | |
| Pilot Ratio | 1:1 | |
| Port size | 19.05 mm | |
| Port Type | SAE | |
| Product Height | 5.7 in | |
| Product Length/Depth | 4.5 in | |
| Product Type | Logic Elements | |
| Product Volume | 64.125 in³ | |
| Product Weight | 5.28 lb | |
| Product Width | 2.5 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | DPS2-16 Series |