Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-184895
A307T MNIFLD
02-184895
Where to buy
Export PDF
Tools
Add to comparison
02-184895
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.812
Product height mm
46.025
Product length in
3.470
Product length mm
88.138
Product width in
1.700
Product width mm
43.180