Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-184924
A321W MNIFLD
02-184924
Where to buy
Export PDF
Tools
Add to comparison
02-184924
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.812
Product height mm
46.025
Product length in
4.750
Product length mm
120.650
Product width in
1.700
Product width mm
43.180