Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV3-6434 | |
| Product height in | 4.620 | |
| Product height mm | 117.348 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product width in | 2.180 | |
| Product width mm | 55.372 |