Danfoss
02-185855
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-185855
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Installation Type | Screw-in Cartridge | |
| Pressure Rating | 207 bar | |
| Product Height | .68 in | |
| Product Length/Depth | 1.75 in | |
| Product Type | Check Valves | |
| Product Volume | .809 in³ | |
| Product Width | .68 in | |
| Recommended Filtration Level | 18/16/13 | |
| Sub-brand | None | |
| Trade Name | None | |
| Valve Material | Steel |