Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV-6527-12B-N-S | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.190 | |
| Product length mm | 81.026 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
