Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-187519
HIC-DIRECT PORT DUAL CB VALVE (MCD-7645)
02-187519
Tools
Add to comparison
Add to comparison
02-187519
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Installation type
Screw-in Cartridge
Product height in
6.000
Product height mm
152.400
Product length in
10.000
Product length mm
254.000
Product width in
5.000
Product width mm
127.000