
Danfoss
02-198062
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-198062
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Handknob with Locknut |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Differential Pressure | 14 bar |
| Factory Set Flow Rate | 21 l/min |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow rate | 38 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Regulator |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | 400 cc/min |
| Maximum Flow Rate | 38 l/min |
| Minimum Flow Rate | 4 l/min |
| Model Code | FAR1-10-K-A6H |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Port size | 3/8" |
| Port Type | SAE |
| Pressure Rating | 310 bar |
| Product Height | 4.9 in |
| Product Length/Depth | 2.5 in |
| Product Type | Flow Control Valves |
| Product Volume | 21.438 in³ |
| Product Weight | 1.34 lb |
| Product Width | 1.75 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Spool Seal | No |
| Style | Pressure Compensated with Free Reverse Flow |
| Sub-brand | None |
| Trade Name | FAR1-10 Series |
| Valve Material | Steel |