Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 2.470 | |
| Product height mm | 62.738 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product width in | 3.860 | |
| Product width mm | 98.044 |