Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-198296
CV1-16-P-0-40
02-198296
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-198296
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
2.260
Product length mm
57.404
Product width in
1.500
Product width mm
38.100