MCD-7510 Active-
02-198319
Tools02-198319 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product width in | 7.500 |
| Product width mm | 190.5 |