MCD-7509 Active-
02-198320
Tools02-198320 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product width in | 5.220 |
| Product width mm | 132.588 |