Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV9-8-B-0-00 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 5.970 | |
| Product length mm | 151.638 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
