Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 7.400 | |
| Product height mm | 187.960 | |
| Product length in | 10.470 | |
| Product length mm | 265.938 | |
| Product width in | 9.000 | |
| Product width mm | 228.6 |