Danfoss
02-198954
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-198954
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-4 | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Double Pilot Check Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | DPC11-12-P-A8H | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Pilot Operated | |
| Pilot Piston Seal | No | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 3.47 in | |
| Product Length/Depth | 7.208 in | |
| Product Type | Check Valves | |
| Product Volume | 49.273 in³ | |
| Product Weight | 4.45 lb | |
| Product Width | 1.97 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Size | 12 | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | DPC11-12 Series | |
| Valve Material | Steel |