
Danfoss
02-199007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-199007
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Fixed Orifice |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Factory Set Flow Rate | 11.37 l/min |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow rate | 23 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Priority Flow Regulator Fixed Type |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Maximum Flow Rate | 22.7 l/min |
| Minimum Flow Rate | 5.7 l/min |
| Model Code | PFR5-10V-F-0-3.00 |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Pressure Rating | 280 bar |
| Product Height | 1 in |
| Product Length/Depth | 2.63 in |
| Product Type | Flow Control Valves |
| Product Volume | 2.63 in³ |
| Product Weight | .28 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Viton |
| Special features | None |
| Spool Seal | No |
| Style | Fixed Pressure Compensated, Flow Regulator |
| Sub-brand | None |
| Trade Name | PFR5-10 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 68-75 Nm |