FR20-29197 Orifice Spool 0.381in, FR20-29197-product-details

FR20-29197 Orifice Spool 0.381in, FR20-29197

02-199078

Model code: FR20-29197


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeFIXED ORIFICEFixed Orifice
BrandVICKERS BY DANFOSSVickers by Danfoss
CavityC-20-2C-20-2
Factory set flow rate GPM40.000
Factory set flow rate LPM151.00
Flow rate GPM60.000
Flow rate lpm227.00
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionFLOW REGULATORFlow Regulator
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Maximum flow rate LPM227
Minimum flow rate GPM36.000
Minimum flow rate LPM136.00
Model Code 1FR20-29197
Number of housing ports22
Number of valve ports22
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR210.00
Pressure rating PSI3000.00
Product height in3.870
Product height mm98.298
Product length in1.870
Product length mm47.498
Product width in1.870
Product width mm47.498
Rec filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Spool sealNONo
StyleSPOOLSpool
Torque alu cavity128-155 NM128-155 Nm
Torque steel cavity163-183 NM163-183 Nm