Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-199096
MCD-7463 Classic- HYDRO AIR
02-199096
Tools
Add to comparison
Add to comparison
02-199096
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Installation type
Screw-in Cartridge
Product height in
3.770
Product height mm
95.758
Product length in
3.970
Product length mm
100.838
Product width in
12.150
Product width mm
308.61