Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-199101
MSCD-8031 Active- HYDRAULIC SUPPL
02-199101
Tools
Add to comparison
Add to comparison
02-199101
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
1.250
Product length mm
31.750
Product width in
5.100
Product width mm
129.54