SV1-10-3-2-12DL 3/2 SOL/OP VLV 12VDC NPT, SV1-10-3-2-12D-W-B-product-details

SV1-10-3-2-12DL 3/2 SOL/OP VLV 12VDC NPT, SV1-10-3-2-12D-W-B

02-199133

Model code: SV1-10-3-2-12D-W-B


Tools

Product specifications

Characteristic
Value
Description
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-3-2-12D-W-B