Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | DANFOSS | Danfoss |
| Cavity | C-20-5S | C-20-5S |
| Factory set flow rate GPM | 30.000 | |
| Factory set flow rate LPM | 114.00 | |
| Flow rate GPM | 61.000 | |
| Flow rate lpm | 230.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRIORITY FLOW REG FIXED TYPE | Priority Flow Regulator Fixed type |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 164 CC/MIN | 164 cc/min |
| Maximum flow rate LPM | 227.00 | |
| Model Code 1 | PFRD-20-U-0-085 | |
| Number of housing ports | 5 | 5 |
| Number of valve ports | 5 | 5 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 240.00 | |
| Pressure rating PSI | 3500.00 | |
| Product height in | 1.800 | |
| Product height mm | 45.720 | |
| Product length in | 4.490 | |
| Product length mm | 114.046 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | URETHANE | Urethane |
| Signal type | DYNAMIC | Dynamic |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 128-155 NM | 128-155 Nm |
| Torque steel cavity | 163-183 NM | 163-183 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
