Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DSV2-4-B-0 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product width in | 0.560 | |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
