OVERCENTER VALVE,CIB, CBV1-10, CBV1-10-S-2KA10H-A-30/30
02-199255
Model code: CBV1-10-S-2KA10H-A-30/30
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-199255
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Flow rate LPM | 60.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | COUNTERBALANCE VALVE | Counterbalance Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 350.000 | |
| Max pilot adjust p BAR | 37.400 | |
| Max relief press BAR | 350.000 | |
| Min pilot adjust p BAR | 30.600 | |
| Model Code 1 | CBV1-10-S-2KA10H-A-30/30 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 4:1 | 4:1 |
| Port size | 5/8 | 5/8" |
| Port type | SAE | SAE |
| Pressure rating BAR | 350.000 | |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | 3-PORTED, EXTERNALLY PILOTED | 3-Ported, Externally Piloted |
| Valve torque into cavity | 47-54 NM | 47-54 Nm |