Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV9-10-E-M-0-00 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 7.870 | |
| Product length mm | 199.898 | |
| Product width in | 1.120 | |
| Product width mm | 28.448 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
