MCD-8088 Active- HEIL
02-199333
Tools02-199333 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.470 |
| Product height mm | 88.138 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 7.200 |
| Product width mm | 182.88 |