Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-5S | C-12-5S |
| Factory set flow rate GPM | 8.000 | |
| Factory set flow rate LPM | 30.00 | |
| Flow rate GPM | 8.000 | |
| Flow rate LPM | 30.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate LPM | 30.00 | |
| Minimum flow rate GPM | 1.000 | |
| Minimum flow rate LPM | 4.00 | |
| Model Code 1 | FDC- 30712 | |
| Number of housing ports | 5 | 5 |
| Number of valve ports | 5 | 5 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 81-95 NM | 81–95 Nm |
| Torque steel cavity | 102-115 NM | 102-115 Nm |