
Danfoss
02-199351
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-199351
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-8-3 |
| Coil Series | S Series |
| Coil Termination | Deutsch Moulded |
| Diode | Yes |
| Factory Set Pressure | 17.5 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 7.6 l/min |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Electro proportional flow control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Minimum Working Pressure | 0 bar |
| Model Code | EPRV2-8-0-12BNS |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Electrically Operated |
| Override Type | None |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 35 bar |
| Product Height | 1.25 in |
| Product Length/Depth | 3.62 in |
| Product Type | Proportional Valves |
| Product Volume | 5.656 in³ |
| Product Weight | .64 lb |
| Product Width | 1.25 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | EPRV2-8 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 5-8 Nm |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure - max | 35 bar |