Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 7.530 | |
| Product height mm | 191.262 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product width in | 7.640 | |
| Product width mm | 194.056 |