Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EFV1-10-O-C-0-0-0-0 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 5.260 | |
| Product length mm | 133.604 | |
| Product width in | 1.290 | |
| Product width mm | 32.766 |
