Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV9-10-E-A-6T-12D-G | |
| Product height in | 7.820 | |
| Product height mm | 198.628 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
