
Danfoss
02-199553
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-199553
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw with locknut | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Differential Pressure | 14 bar | |
| Factory Set Flow Rate | 21 l/min | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 38 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Flow Regulator | |
| Housing | Yes | |
| Housing material | Steel | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 400 cc/min | |
| Maximum Flow Rate | 38 l/min | |
| Minimum Flow Rate | 4 l/min | |
| Model Code | FAR1-10-S-S8T | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Differential Pressure | |
| Port size | 1/2" | |
| Port Type | SAE | |
| Pressure Rating | 310 bar | |
| Product Height | 4.81 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 21.044 in³ | |
| Product Weight | 1.27 lb | |
| Product Width | 1.75 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Spool Seal | No | |
| Style | Pressure Compensated with Free Reverse Flow | |
| Sub-brand | None | |
| Trade Name | FAR1-10 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | Aluminum housing - 47-54 Nm; Steel housing - 68-75 Nm |