Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 5.970 | |
| Product height mm | 151.638 | |
| Product length in | 10.630 | |
| Product length mm | 270.002 | |
| Product width in | 10.650 | |
| Product width mm | 270.51 |