Danfoss
02-200155
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-200155
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Model Code | DPS2-16V-F-F-0-80 | |
| Normal Function | Spool, Flow control, Normally open (hydrostat) | |
| Pressure Differential | 80 Psi | |
| Product Height | 1.5 in | |
| Product Length/Depth | 3.45 in | |
| Product Type | Logic Elements | |
| Product Volume | 7.763 in³ | |
| Product Weight | .78 lb | |
| Product Width | 1.5 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Spring | 80 Psi | |
| Stroke Adjustment | None | |
| Sub-brand | None | |
| Trade Name | DPS2-16 Series |