Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-200404
CV11-10-P-0-30
02-200404
Tools
Add to comparison
Add to comparison
02-200404
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.000
Product height mm
25.400
Product length in
1.560
Product length mm
39.624
Product width in
1.000
Product width mm
25.400
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm