Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV3B-12-4P-0-00 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product width in | 1.710 | |
| Product width mm | 43.434 |
